HMC837

LAST TIME BUY

Fractional-N PLL with Integrated VCO SMT, 1.025 - 4.6 GHz

Viewing:

Overview

  • RF Bandwidth: 1025-1150, 2050-2300, 4100-4600 MHz
  • Ultra Low Phase Noise -112 dBc/Hz in Band Typ.
  • Figure of Merit (FOM) -230 dBc/Hz
  • <180 fs RMS Jitter 
  • 24-bit Step Size, Resolution 3 Hz typ
  • Exact Frequency Mode
  • Built in Digital Self Test
  • 40 Lead 6x6 mm SMT Package: 36 mm2

The HMC837LP6CE is a fully functioned Fractional-N Phase-Locked-Loop (PLL) Frequency Synthesizer with an Integrated Voltage Controlled Oscillator (VCO). The synthesizer consists of an integrated low noise VCO with a triband output, an autocalibration subsystem for low voltage VCO tuning, a very low noise digital Phase Detector (PD), a precision controlled charge pump, a low noise reference path divider and a fractional divider.

The fractional synthesizer features an advanced delta-sigma modulator design that allows both ultra-fine step sizes and low spurious products. The phase detector (PD) features cycle slip prevention (CSP) technology to allow faster frequency hopping times. Ultra low in-close phase noise and low spurious also allows wider loop bandwidths for faster frequency hopping and low micro-phonics.

For theory of operation and register map refer to the "PLLs with Integrated VCO - RF VCOs" Operating Guide.

APPLICATIONS

  • Cellular/4G Infrastructure
  • Repeaters & Femtocells
  • Communications Test Equipment
  • CATV Equipment
  • Phased Array Applications
  • DDS Replacement 
  • Very High Data Rate Radios

HMC837
Fractional-N PLL with Integrated VCO SMT, 1.025 - 4.6 GHz
HMC837LP6C Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Phase-Locked Loop (PLL) Synthesizers 1
HMC1031 LAST TIME BUY 0.1 MHz to 500 MHz Clock Generator with Integer N PLL
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC837LP6CE
HMC837LP6CE Evaluation Board
HMC820 Evaluation Board HMC820 Evaluation Board - Top View HMC820 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed