HMC835

LAST TIME BUY

Wideband PLL+VCO, 33 - 4100 MHz, 4 Outputs

Viewing:

Part Details

  • Wideband: 33 - 4100 MHz
  • Maximum Phase Detector Rate 100 MHz
  • PLL FOM: -230 dBc/Hz Integer Mode, -227 dBc/Hz Fractional Mode
  • < 160 fs Integrated RMS Jitter (1 kHz to 100 MHz)
  • Figure of Merit (FOM) -226 dBc/Hz
  • Low Noise Floor: -165 dBc/Hz
  • 2 Differential RF or 4 Single Ended Outputs
  • External LO Input:
  • See datasheet for additional features
HMC835
Wideband PLL+VCO, 33 - 4100 MHz, 4 Outputs
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Phase-Locked Loop (PLL) Synthesizers 1
HMC1031 LAST TIME BUY 0.1 MHz to 500 MHz Clock Generator with Integer N PLL
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-HMC835LP6G

HMC835LP6G Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC835LP6G.

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC835LP6G
HMC835LP6G Evaluation Board
HMC835 Evaluation Board - Angle View HMC835 Evaluation Board - Top View HMC835 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed