HMC8327

NOT RECOMMENDED FOR NEW DESIGNS

E-Band Low Noise Downconverter SiP 81 - 86 GHz

Viewing:

Overview

  • Conversion Gain: 8.5 dB typical
  • Image Rejection: 30 dBc typical
  • Noise Figure: 6 dB typical
  • Input Third-Order Intercept (IP3): 2 dBm typical
  • Input Power for P1dB Compression: -7 dBm
  • Fully Integrated In Surface Mount 34 Lead 13 mm x 11 mm Package

The HMC8327LG is a fully integrated System In Package (SiP) in-phase/quadrature (I/Q) downconverter that operates between an RF input frequency range of 81 GHz to 86 GHz and an IF output frequency range of DC to 2 GHz. This device provides a small signal conversion gain of 8 to 13 dB with 30 dBc of image rejection. The HMC8327LG utilizes a low noise amplifier followed by an image rejection mixer which is driven by a 6x LO multiplier. Differential I and Q mixer outputs are provided for direct conversion applications. Alternatively, the outputs can be combined using an external 90° hybrid and two external 180° hybrids for single-ended applications.

Applications

  • E-Band Communication Systems
  • High Capacity Wireless Backhaul
  • Test & Measurement

HMC8327

E-Band Low Noise Downconverter SiP 81 - 86 GHz

HMC8327LG Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADMV7420 RECOMMENDED FOR NEW DESIGNS E-Band Low Noise Downconverter SiP, 81 GHz to 86 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC8327

HMC8327 Evaluation Board

Product Details

The EV2HMC8327LG is a fully populated 4-layer evaluation board that allows evaluation of the 81 GHz to 86 GHz HMC8327LG E-band low noise downconverter system-in-package (SiP).

The board assembly includes 4 edge mounted SMA connectors for the differential I and Q mixer outputs as well as a single edge mounted 2.9mm connector for the LO drive input signal. The evaluation board is mounted on an aluminum backplate which includes a standard WR-12 waveguide hole pattern for the E-band signal input.

The board is equipped with LDOs for DC bias and only +5/–5V are needed for powering up the LDOs.

Please refer to the data sheet for detailed biasing requirements and application circuit information.

EVAL-HMC8327
HMC8327 Evaluation Board

Latest Discussions

Recently Viewed