HMC820

LAST TIME BUY

Fractional-N PLL with Integrated VCO SMT, 1095 - 1275, 2190 - 2550, 4380 - 5100 MHz

Viewing:

Overview

  • RF Bandwidth: 1095-1275, 2190-2550, 4350-5100 MHz
  • Fractional or Integer Modes
  • 19-Bit Prescaler
  • Ultra Low Phase Noise -105 dBc/Hz in Band Typ.
  • Figure of Merit (FOM) -227 dBc Integer
  • 24-Bit Step Size, 3 Hz Resolution Typ. 
  • 200 MHz, 14-bit Reference Path Input
  • Cycle Slip Prevention
  • 40 Lead 6x6mm SMT Package: 36mm²

The HMC820LP6CE is a fully functioned Fractional-N Phase-Locked-Loop (PLL) Frequency Synthesizer with an Integrated Voltage Controlled Oscillator (VCO). The synthesizer consists of an integrated low noise VCO with a triband output, an autocalibration subsystem for low voltage VCO tuning, a very low noise digital Phase Detector (PD), a precision controlled charge pump, a low noise reference path divider and a fractional divider.

The fractional synthesizer features an advanced delta-sigma modulator design that allows both ultra-fine step sizes and low spurious products. The phase detector (PD) features cycle slip prevention (CSP) technology to allow faster frequency hopping times. Ultra low in-close phase noise and low spurious also allows wider loop bandwidths for faster frequency hopping and low micro-phonics.

For theory of operation and register map refer to the "PLLs with Integrated VCO - RF VCOs" Operating Guide.

APPLICATIONS

  • Cellular/4G Infrastructure
  • Repeaters and Femtocells
  • Communications Test Equipment
  • CATV Equipment
  • Phased Array Applications
  • DDS Replacement 
  • Very High Data Rate Radios

HMC820
Fractional-N PLL with Integrated VCO SMT, 1095 - 1275, 2190 - 2550, 4380 - 5100 MHz
HMC820LP6C Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Phase-Locked Loop (PLL) Synthesizers 1
HMC1031 LAST TIME BUY 0.1 MHz to 500 MHz Clock Generator with Integer N PLL
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed