HMC8119

RECOMMENDED FOR NEW DESIGNS

81 GHz to 86 GHz, E-Band I/Q Upconverter 


Viewing:

Overview

  • Conversion loss: 10 dB typical
  • Sideband rejection: 22 dBc typical Input power for 1 dB compression (P1dB): 16 dBm typical
  • Input third-order intercept (IP3): 24 dBm typical
  • Input second-order intercept (IP2): −5 dBm typical 
  • 6× local oscillator (LO) leakage at RFOUT: −23 dBm typical 
  • RF return loss: 12 dB typical 
  • LO return loss: 20 dB typical 
  • Die size: 3.601 mm × 1.609 mm × 0.05 mm
HMC8119
81 GHz to 86 GHz, E-Band I/Q Upconverter 

HMC8119 Functional Block Diagram HMC8119 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed