Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC794

LAST TIME BUY

2 GHz Low Noise Programmable Divider (N = 1 to 4) SMT

Viewing:

Overview

  • Low Noise Floor:
    –163 dBc/Hz at 10 MHz offset
    –160 dBc/Hz at 100 kHz offset
  • Programmable Frequency Divider, N = 1, 2, 3 or 4
  • 200 MHz to 2 GHz Input Frequency Range
  • 50% Duty Cycle Outputs
  • Up to +10 dBm Output Power
  • Sleep Mode: Consumes <1 μA
  • 16 Lead 3 × 3mm SMT Package: 9mm2

The HMC794LP3E is a SiGe BiCMOS low noise programmable frequency divider in a 3 × 3mm leadless surface mount package. The circuit can be programmed to divide from N = 1 to N = 4 in the 200 MHz to 2 GHz input frequency range. The high level output power (up to 10 dBm) with a very low SSB phase noise and 50% duty cycle makes this device ideal for low noise clock generation, LO generation and LO drive applications. Configurable bias controls allow power minimization of up to 20%.

APPLICATIONS

  • LO Generation with Low Noise Floor
  • Clock Generators
  • Mixer LO Drive
  • Military Applications
  • Test Equipment
  • Sensors

HMC794
2 GHz Low Noise Programmable Divider (N = 1 to 4) SMT
HMC794 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
HMC905 RECOMMENDED FOR NEW DESIGNS 6 GHz Low Noise Programmable Divider (N = 1 to 4) SMT
HMC862A RECOMMENDED FOR NEW DESIGNS 0.1 GHz to 24 GHz, Low Noise, Programmable Divider
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-HMC794LP3E

HMC794LP3E Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC794LP3E.

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC794LP3E
HMC794LP3E Evaluation Board
HMC794 Evaluation Board HMC794 Evaluation Board HMC794 Evaluation Board

Latest Discussions

Recently Viewed