HMC7912

RECOMMENDED FOR NEW DESIGNS

21 GHz to 24 GHz, GaAs, MMIC, I/Q Upconverter

Viewing:

Part Details

  • Conversion gain: 15 dB typical
  • Sideband rejection: 22 dBc typical
  • Input power for 1 dB compression (P1dB): 4 dBm typical
  • Output third-order intercept (OIP3): 33 dBm typical
  • 2× local oscillator (LO) leakage at RFOUT: 5 dBm typical
  • 2× LO leakage at the intermediate frequency (IF) input: −35 dBm typical
  • RF return loss: 15 dB typical
  • LO return loss: 15 dB typical
  • 32-lead, 5 mm × 5 mm LFCSP package
HMC7912
21 GHz to 24 GHz, GaAs, MMIC, I/Q Upconverter
HMC7912 Functional Block Diagram HMC7912 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC7912
HMC7912 Evaluation Board
EV1HMC7912LP5_Angle-web EV1HMC7912LP5_Bottom-web EV1HMC7912LP5_Top-web

Latest Discussions

Recently Viewed