HMC7584

NOT RECOMMENDED FOR NEW DESIGNS

E-Band Upconverter SiP 71 - 76 GHz

Viewing:

Part Details

  • Conversion Gain: 34 dB typical
  • Gain Control Range: 40 dB typical
  • Saturated Output Power (PSAT): 25 dBm typical
  • Output Third-Order Intercept (IP3): 31 dBm typical
  • Output Power for P1dB Compression: 24 dBm
  • Built-in Power Detector
  • Built-in Envelope Detector for I/Q Mismatch Correction
  • Fully Integrated In Surface Mount 50 Lead 16 mm x 14 mm Package
HMC7584

E-Band Upconverter SiP 71 - 76 GHz

HMC7584LG Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADMV7310 RECOMMENDED FOR NEW DESIGNS E-Band Upconverter SiP, 71 GHz to 76 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-HMC7584

HMC7584 Evaluation Board

Product Details

The EV2HMC7584LG is a fully populated 4-layer evaluation board that allows evaluation of the 71 GHz to 76 GHz HMC7584LG E-band upconverter system-in-package (SiP).

The board assembly includes 4 edge mounted SMA connectors for the differential I and Q mixer inputs as well as a single edge mounted 2.9mm connector for the LO drive input signal. The evaluation board is mounted on an aluminum backplate which includes a standard WR-12 waveguide hole pattern for the E-band signal input.

The board is equipped with LDOs for DC bias and only +5/–5V are needed for powering up the LDOs. Power detector and envelope detector outputs also are also available on the header connectors.

Please refer to the data sheet for detailed biasing requirements and application circuit information.

EVAL-HMC7584
HMC7584 Evaluation Board
eval-image-unavailable

Latest Discussions

Recently Viewed