Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC753

RECOMMENDED FOR NEW DESIGNS

Low Noise Amplifier SMT, 1 - 11 GHz

Viewing:

Overview

  • Noise Figure: 1.5 dB @ 4 GHz
  • Gain: 16.5 dB
  • P1dB Output Power: +18 dBm
  • Supply Voltage: +5V @
    55 mA
  • Output IP3: +30 dBm
  • 50 Ohm matched Input/Output
  • 24 Lead Plastic 4x4mm
    SMT Package: 16mm²

The HMC753 is a GaAs MMIC Low Noise Wideband Amplifier housed in a leadless 4x4 mm plastic surface mount package. The amplifier operates between 1 and 11 GHz, providing up to 16.5 dB of small signal gain, 1.5 dB noise figure, and output IP3 of +30 dBm, while requiring only 55 mA from a +5V supply. The P1dB output power of up to +18 dBm enables the LNA to function as a LO driver for balanced, I/Q or image reject mixers. The HMC753 also features I/Os that are DC blocked and internally matched to 50 Ohms, making it ideal for high capacity microwave radios or VSAT applications. This versatile LNA is also available in die form as the HMC-ALH444.

Applications

  • Point-to-Point Radios
  • Point-to-Multi-Point Radios
  • Military & Space
  • Test Instrumentation.

HMC753
Low Noise Amplifier SMT, 1 - 11 GHz
HMC753 Functional Block Diagram HMC753 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed