Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC736

RECOMMENDED FOR NEW DESIGNS

MMIC VCO w/ Half Frequency Output, 14.5 - 15.0 GHz

Viewing:

Overview

  • Dual Output: Fo = 14.5 - 15.0 GHz
    Fo/2 = 7.25 - 7.5 GHz
  • Pout: +9 dBm
  • Phase Noise: -105 dBc/Hz @ 100 kHz
  • No External Resonator Needed
  • 24 Lead 4×4 mm QFN Package: 16 mm2

The HMC736 is a GaAs InGaP Heterojunction Bipolar Transistor (HBT) MMIC VCO. The HMC736 integrates a resonator, negative resistance device, varactor diode and feature half frequency output. The VCO's phase noise performance is excellent over temperature, shock, and process due to the oscillator's monolithic structure. Power output is +9 dBm typical from a +4.2V supply voltage. The voltage controlled oscillator is packaged in a leadless QFN 4×4 mm surface mount package, and requires no external matching components.

APPLICATIONS

  • Point-to-Multi-Point Radios
  • Test Equipment & Industrial Controls
  • SATCOM
  • Military End-Use

HMC736
MMIC VCO w/ Half Frequency Output, 14.5 - 15.0 GHz
HMC736 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC736LP4
HMC736LP4 Evaluation Board
HMC736LP4 Evaluation Board HMC736LP4 Evaluation Board - Top View HMC736LP4 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed