HMC703

LAST TIME BUY

8 GHz Fractional-N PLL with Sweeper

Viewing:

Overview

  • Wide band: DC - 8 GHz RF Input
  • Industry Leading Phase Noise & Spurious: -112 dBc/Hz @ 8 GHz Fractional, 50 kHz Offset
  • Figure of Merit: 
    •  -230 dBc/Hz Frac. Mode 
    •  -233 dBc/Hz Int. Mode
  • High PFD rate: 100 MHz
  • 24 Lead 4 x 4 mm SMT Package: 16 mm²

The HMC703 fractional synthesizer is built upon the high performance PLL platform also contained in the HMC704 and Hittite’s latest generation of PLL+VCO products. This platform has the best phase-noise and spurious performance in the industry - enabling higher order modulation schemes while minimizing blocker effects in high performance radios.

In addition, the HMC703 offers frequency sweep and modulation features, external triggering, double-buffering, exact frequency control, phase modulation and more - while maintaining pin compatibility for the main functions with the HMC700.

Applications

  • Microwave Point-to-Point Radios 
  • Base Stations for Mobile Radio
    (GSM, PCS, DCS, CDMA, WCDMA)
  • Wireless LANs, WiMAX
  • Communications Test Equipment
  • ATV Equipment
  • Automotive Sensors
  • AESA - Phased Arrays
  • FMCW Radar Systems

HMC703
8 GHz Fractional-N PLL with Sweeper
hmc703lp4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADF4159 RECOMMENDED FOR NEW DESIGNS Direct Modulation/Fast Waveform Generating, 13 GHz, Fractional-N Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC703LP4E
HMC703LP4E Evaluation Board
HMC703LP4E Evaluation Board HMC703LP4E Evaluation Board - Top View HMC703LP4E Evaluation Board - Bottom View

Latest Discussions

Recently Viewed