HMC6789B

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC I/Q Downconverter 37 - 44 GHz

Viewing:

Overview

  • Conversion Gain: 14 dB
  • Image Rejection: 25 dBc
  • Input Third-Order Intercept (IP3): -1 dBm
  • LO Drive Range: -3 to +6 dBm
  • Gain Flatness: ± 1.5 dB
  • 16 Terminal, 5 mm x 5 mm Ceramic Leadless Chip Carrier (LCC) Package

The HMC6789BLC5A is a compact GaAs MMIC I/Q downconverter in a 12-terminal, RoHS compliant, ceramic leadless chip carrier (LCC) package. This device provides a small signal conversion gain of 14 dB with 25 dBc of image rejection. The HMC6789BLC5A utilizes a low noise amplifier to drive the I/Q mixer where the LO is driven by a ×2 multiplier. IF1 and IF2 mixer inputs are provided and an external 90° hybrid is needed to select the required sideband. The I/Q mixer topology reduces the need for filtering of the unwanted sideband. The HMC6789BLC5A is a much smaller alternative to hybrid style single sideband downconverter assemblies and it eliminates the need for wire bonding by allowing the use of surface mount manufacturing techniques.

Applications

  • Point-to-Point and Point-to-Multi-Point Radios
  • Military Radar, EW & ELINT
  • Satellite Communications
  • Sensors

HMC6789B

GaAs MMIC I/Q Downconverter 37 - 44 GHz

HMC6789B Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC6789B
HMC6789B Evaluation Board

Latest Discussions

Recently Viewed