HMC6787A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC I/Q Upconverter, 37 - 40 GHz

Viewing:

Overview

  • Conversion Gain: 10 dB
  • Sideband Rejection: 17 dBc
  • High Output IP3: +27 dBm
  • 16 Lead 5x5 mm SMT Ceramic Package: 25 mm2
HMC6787A
GaAs MMIC I/Q Upconverter, 37 - 40 GHz
HMC6787A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC6787ALC5A
HMC6787ALC5A Evaluation Board

Latest Discussions

Recently Viewed