HMC6505A

RECOMMENDED FOR NEW DESIGNS

5.5 GHz to 8.6 GHz,GaAs, MMIC, I/Q Upconverter

Viewing:

Overview

  • Conversion gain: 15 dB typical
  • Sideband rejection: 22 dBc typical
  • Output P1dB compression at maximum gain: 22 dBm typical
  • Output IP3 at maximum gain: 35 dBm typical
  • LO to RF isolation: 4 dB typical
  • LO to IF isolation: 9 dB typical
  • RF return loss: 20 dB typical
  • LO return loss: 10 dB typical
  • IF return loss: 20 dB typical
  • Exposed paddle, 5 mm × 5 mm, 32-terminal, leadless chip carrier package

The HMC6505A is a compact gallium arsenide (GaAs), pseudomorphic (pHEMT), monolithic microwave integrated circuit (MMIC) upconverter in a RoHS compliant package that operates from 5.5 GHz to 8.6 GHz. This device provides a small signal conversion gain of 15 dB with 22 dBc of sideband rejection. The HMC6505A uses a variable gain amplifier (VGA) preceded by an in-phase and quadrature (I/Q) mixer that is driven by an active local oscillator (LO). The IF1 and IF2 mixer inputs are provided, and an external 90° hybrid is needed to select the required sideband. The I/Q mixer topology reduces the need for filtering of unwanted sideband. The HMC6505A is a smaller alternative to hybrid style single sideband (SSB) upconverter assemblies, and it eliminates the need for wire bonding by allowing the use of surface-mount manufacturing techniques.

The HMC6505A is available in 5 mm × 5 mm, 32-terminal leadless chip carrier (LCC) package and operates over a −40°C to +85°C temperature range. An evaluation board for the HMC6505A is also available upon request.

Applications

  • Point to point and point to multipoint radios
  • Military radars, electronic warfare (EW), and electronic intelligence (ELINT)
  • Satellite communications
  • Sensors

HMC6505A
5.5 GHz to 8.6 GHz,GaAs, MMIC, I/Q Upconverter
HMC6505A Functional Block Diagram HMC6505A Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC6505A
HMC6505A Evaluation Board

Latest Discussions

Recently Viewed