HMC6505A

RECOMMENDED FOR NEW DESIGNS

5.5 GHz to 8.6 GHz,GaAs, MMIC, I/Q Upconverter

Viewing:

Overview

  • Conversion gain: 15 dB typical
  • Sideband rejection: 22 dBc typical
  • Output P1dB compression at maximum gain: 22 dBm typical
  • Output IP3 at maximum gain: 35 dBm typical
  • LO to RF isolation: 4 dB typical
  • LO to IF isolation: 9 dB typical
  • RF return loss: 20 dB typical
  • LO return loss: 10 dB typical
  • IF return loss: 20 dB typical
  • Exposed paddle, 5 mm × 5 mm, 32-terminal, leadless chip carrier package
HMC6505A
5.5 GHz to 8.6 GHz,GaAs, MMIC, I/Q Upconverter
HMC6505A Functional Block Diagram HMC6505A Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC6505A
HMC6505A Evaluation Board

Latest Discussions

Recently Viewed