HMC641A-DIE

RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 18 GHz, GaAs SP4T Switch

Viewing:

Overview

  • Broadband frequency range: 0.1 GHz to 18 GHz
  • Nonreflective 50 Ω design
  • Low insertion loss: 2.1 dB to 12 GHz
  • High isolation: 42 dB to 12 GHz
  • High input linearity
    • P1dB: 25 dBm typical at VSS = −5 V
    • IP3: 41 dBm typical
  • High power handling at VSS = −5 V
    • 24 dBm through path
    • 23 dBm terminated path
  • Integrated 2 to 4 line decoder
  • 8-pad, 1.92 mm × 1.60 mm × 0.102 mm, CHIP

The HMC641A is a nonreflective, single-pole, four-throw (SP4T) switch, manufactured using a gallium arsenide (GaAs) process. This switch typically provides low insertion loss of 2.1 dB and high isolation of 42 dB in broadband frequency range from 0.1 GHz to 18 GHz.

The HMC641A includes an on-chip, binary 2 to 4 line decoder that provides control from two logic input lines.

The switch operates with a negative supply voltage of −5 V to −3 V and requires two negative logic control voltages.

All electrical performance data is acquired with the HMC641A that all RFx pads are connected to by the 50 Ω transmission lines via one 3.0 mil × 0.5 mil ribbon bond of minimal length.

Applications

  • Test instrumentation
  • Microwave radios and very small aperture terminals (VSATs)
  • Military radios, radars, and electronic counter measures (ECMs)
  • Broadband telecommunications systems

HMC641A-DIE

0.1 GHz to 18 GHz, GaAs SP4T Switch

HMC641A Functional Block Diagram HMC641A Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5044 RECOMMENDED FOR NEW DESIGNS 100 MHz to 30 GHz, Silicon, SP4T Switch
ADRF5045 RECOMMENDED FOR NEW DESIGNS 9 kHz to 30 GHz, Silicon, SP4T Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on HMC641A-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed