Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC637BPM5E

RECOMMENDED FOR NEW DESIGNS

GaAs, pHEMT, MMIC, Single Positive Supply, DC to 7.5 GHz, 1 W Power Amplifier

Viewing:

Overview

  • P1dB output power: 28 dBm typical
  • Gain: 15.5 dB typical
  • Output IP3: 39 dBm typical
  • Self biased at VDD = 12 V at 345 mA typical
    • Optional bias control on VGG1 for IDQ adjustment
    • Optional bias control on VGG2 for IP2 and IP3 optimization
  • 50 Ω matched input/output
  • 32-lead, 5 mm × 5 mm LFCSP package: 25 mm2
HMC637BPM5E
GaAs, pHEMT, MMIC, Single Positive Supply, DC to 7.5 GHz, 1 W Power Amplifier
HMC637BPM5E Functional Block Diagram HMC637BPM5E Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC637BPM5E
HMC637BPM5E Evaluation Board

Latest Discussions

Recently Viewed