HMC630

RECOMMENDED FOR NEW DESIGNS

HBT Vector Modulator SMT, 700 - 1000 MHz

Viewing:

Overview

  • Continuous Phase Control: 360°
  • Continuous Gain Control: 40 dB
  • Low Output Noise Floor: -162 dBm/Hz
  • High Input IP3: +34 dBm
  • 16 Lead 3×3mm SMT Package: 9mm2
HMC630
HBT Vector Modulator SMT, 700 - 1000 MHz
HMC630 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC630LP3
HMC630LP3 Evaluation Board

Latest Discussions

Recently Viewed