Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC624A

RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 6.0 GHz, 0.5 dB LSB, 6-Bit, GaAs Digital Attenuator

Viewing:

Overview

  • Attenuation range: 0.5 dB (LSB) steps to 31.5 dB
  • Low insertion loss: 1.6 dB at 3 GHz
  • Excellent attenuation accuracy
  • High linearity
    • Input 0.1dB compression (P0.1dB): 33 dBm typical
    • Input third-order intercept (IP3): 55 dBm typical
  • High RF input power handling: 28 dBm
  • Low phase shift: 25° at 3 GHz
  • Pin compatible to the HMC1122
  • See data sheet for additional features

HMC624A-EP Supports defense and aerospace applications (AQEC standard)

  • Download HMC624A-EP data sheet (pdf)
  • Extended industrial temperature range: −55°C to +105°C
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site
  • Product change notification
  • Qualification data available upon request
HMC624A

0.1 GHz to 6.0 GHz, 0.5 dB LSB, 6-Bit, GaAs Digital Attenuator

HMC624A Functional Block Diagram HMC624A Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

IBIS Model 1

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC624ALP4
HMC624ALP4 Evaluation Board

Latest Discussions

Recently Viewed