HMC618A

RECOMMENDED FOR NEW DESIGNS

GaAs SMT pHEMT Low Noise Amplifier, 1.2 - 2.2 GHz

Viewing:

Overview

  • Noise Figure: 0.75 dB
  • Gain: 19 dB
  • OIP3: 36 dBm
  • Single Supply: +3V to +5V
  • 50 Ohm Matched Input/Output
  • 16 Lead 3x3mm SMT Package: 9 mm²
HMC618A
GaAs SMT pHEMT Low Noise Amplifier, 1.2 - 2.2 GHz
HMC618A Functional Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC618A
HMC618A Evaluation Board

Latest Discussions

Recently Viewed