HMC6146B

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC I/Q Upconverter, 40 - 44 GHz

Viewing:

Overview

  • Conversion Gain: 12 dB
  • Sideband Rejection: 25 dBc
  • 2LO to RF Isolation: 15 dB
  • High Output IP3: +27 dBm
  • 16 Lead 5×5 mm Ceramic Package: 25 mm2
HMC6146B
GaAs MMIC I/Q Upconverter, 40 - 44 GHz
HMC6146B Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC6146BLC5A
HMC6146BLC5A Evaluation Board

Latest Discussions

Recently Viewed