HMC572LC5

PRODUCTION

I/Q Receiver SMT, 24 - 28 GHz

Viewing:

Overview

  • Conversion Gain: 8 dB
  • Image Rejection: 18 dB
  • 2 LO to RF Isolation: 35 dB
  • Noise Figure: 3.5 dB
  • Input IP3: +5 dBm
  • RoHS Compliant 5x5 mm SMT Package
HMC572LC5
I/Q Receiver SMT, 24 - 28 GHz
HMC572LC5 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC572LC5
HMC572LC5 Evaluation Board.

Latest Discussions

No discussions on HMC572LC5 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed