Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC566LP4E

PRODUCTION

Low Noise Amplifier SMT, 28 - 36 GHz

Viewing:

Overview

  • Low Noise Figure: 2.8 dB
  • High Gain: 21 dB
  • High OIP3: +24 dBm
  • Single Positive Supply: +3V @ 82 mA
  • 50 Ohm Matched & DC Blocked I/Os
  • 24 Lead Plastic 4x4mm
    SMT Package: 16mm²

 The HMC566LP4E is a high dynamic range GaAs pHEMT MMIC Low Noise Amplifier (LNA) in a 4x4 mm SMT package which operates from 28 to 36 GHz. The HMC566LP4E provides 21 dB of small signal gain, 2.8 dB of noise figure and output IP3 of +24 dBm. This self-biased LNA is ideal for hybrid and MCM assemblies due to its compact size, single +3V supply operation, and DC blocked RF I/O’s. The RoHS packaged HMC566LP4E eliminates the need for wirebonding and allows the use of high volume surface mount manufacturing techniques. The HMC566LP4E is also available in chip form as the HMC566.

Applications

  • Point-to-Point Radios
  • Point-to-Multi-Point Radios & VSAT
  • Military & Space
  • Test Equipment and Sensors

HMC566LP4E
Low Noise Amplifier SMT, 28 - 36 GHz
HMC566LP4E Functional block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-HMC566LP4E
HMC566LP4E Evaluation Board

Latest Discussions

Recently Viewed