Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC565LC5

PRODUCTION

Low Noise Amplifier SMT, 6 - 20 GHz

Viewing:

Overview

  • Noise Figure: 2.5 dB
  • Gain: 21 dB
  • OIP3: 20 dBm
  • Single Supply: +3V @ 53 mA
  • 50 Ohm Matched Input/Output
  • RoHS Compliant 5x5 mm Package

The HMC565LC5 is a high dynamic range GaAs PHEMT MMIC Low Noise Amplifier housed in a leadless RoHS compliant 5x5mm SMT package. Operating from 6 to 20 GHz, the HMC565LC5 features 21 dB of small signal gain, 2.5 dB noise figure and IP3 of +20 dBm across the operating band. This self-biased LNA is ideal for microwave radios due to its single +3V supply operation, and DC blocked RF I/O’s.

Applications

  • Point-to-Point Radios 
  • Point-to-Multi-Point Radios & VSAT 
  • Test Equipment and Sensors 
  • Military & Space

There is a newer version of this part available

ADL8105 RECOMMENDED FOR NEW DESIGNS

GaAs, pHEMT, MMIC, Low Noise Amplifier, 5 GHz to 20 GHz

HMC565LC5
Low Noise Amplifier SMT, 6 - 20 GHz
HMC565LC5_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADL8105 RECOMMENDED FOR NEW DESIGNS GaAs, pHEMT, MMIC, Low Noise Amplifier, 5 GHz to 20 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC565LC5
HMC565LC5 Evaluation Board

Latest Discussions

Recently Viewed