Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC507

RECOMMENDED FOR NEW DESIGNS

VCO SMT with Fo/2, 6.65 - 7.65 GHz

Viewing:

Overview

  • Dual Output: Fo = 6.65 - 7.65 GHz
    Fo/2 = 3.325 - 3.825 GHz
  • Phase Noise:
    -115 dBc/Hz @100 kHz Typ.
  • Pout: +13.5 dBm
  • No External Resonator Needed
  • QFN Leadless SMT Package, 25 mm2

The HMC507LP5(E) is a GaAs InGaP Heterojunction Bipolar Transistor (HBT) MMIC VCO. The HMC507LP5(E) integrates resonators, negative resistance devices, varactor diodes and feature a half frequency output. The VCO’s phase noise performance is excellent over temperature, shock, and process due to the oscillator’s monolithic structure. Power output is +13.5 dBm typical from a +5V supply. The voltage controlled oscillator is packaged in a leadless QFN 5x5 mm surface mount package, and requires no external matching components.

APPLICATIONS

  • VSAT Radio
  • Point to Point/Multi-Point Radio 
  • Test Equipment & Industrial Controls 
  • Military End-Use

HMC507
VCO SMT with Fo/2, 6.65 - 7.65 GHz
HMC507 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Latest Discussions

Recently Viewed