Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC506

RECOMMENDED FOR NEW DESIGNS

VCO SMT w/Buffer Amplifier, 7.8 - 8.7 GHz

Viewing:

Overview

  • Pout: +14 dBm
  • Phase Noise: -103 dBc/Hz @100 KHz
  • No External Resonator Needed
  • Single Supply: +3V @ 77 mA
  • QFN Leadless SMT Package, 16 mm2

The HMC506LP4(E) is a GaAs InGaP Heterojunction Bipolar Transistor (HBT) MMIC VCO with an integrated resonator, negative resistance device, varactor diode, and buffer amplifier. Covering 7.8 to 8.7 GHz, the VCO’s phase noise performance is excellent over temperature, shock and vibration due to the oscillator’s monolithic structure. Power output is +14 dBm typical from a single supply of +3V @ 77 mA. The voltage controlled oscillator is packaged in a leadless QFN 4x4 mm surface mount package.

APPLICATIONS

  • VSAT Radio 
  • Point-to-Point/Multi-point Radio 
  • Test Equipment & Industrial Controls 
  • Military End-Use

HMC506
VCO SMT w/Buffer Amplifier, 7.8 - 8.7 GHz
HMC506 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC506LP4
HMC506LP4 Evaluation Board
HMC384 Evaluation Board HMC384 Evaluation Board - Top View HMC384 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed