HMC504

RECOMMENDED FOR NEW DESIGNS

Low Noise Amplifier SMT, 14 - 27 GHz

Viewing:

Overview

  • Noise Figure: 2 dB @ 20 GHz
  • Gain: 19 dB
  • P1dB Output Power: +17 dBm
  • Supply Voltage: +4V @ 90 mA
  • Output IP3: +26 dBm
  • 50 Ω matched Input / Output
  • 24 Lead 4×4mm SMT Package: 16mm2

The HMC504LC4B is a GaAs MMIC Low Noise Wideband Amplifier housed in a leadless 4×4 mm ceramic surface mount package. The amplifier operates between 14 and 27 GHz, providing up to 19 dB of small signal gain, 2.2 dB noise figure, and output IP3 of +26 dBm, while requiring only 90 mA from a +4V supply. The P1dB output power of up to +17 dBm enables the LNA to function as a LO driver for balanced, I/Q or image reject mixers. The HMC504LC4B also features I/Os that are DC blocked and internally matched to 50 Ω, making it ideal for high capacity microwave radios or VSAT applications. This versatile LNA is also available in die form as the HMC-ALH476.

APPLICATIONS

This HMC504LC4B is ideal for:

  • Point-to-Point Radios
  • Point-to-Multi-Point Radios
  • Military & Space
  • Test Instrumentation

HMC504
Low Noise Amplifier SMT, 14 - 27 GHz
HMC504 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC504LC4B
HMC504LC4B Evaluation Board

Latest Discussions

Recently Viewed