HMC500

RECOMMENDED FOR NEW DESIGNS

HBT Vector Modulator SMT, 1.8 - 2.2 GHz

Viewing:

Overview

  • Continuous Phase Control: 360° 
  • Continuous Gain: 40 dB Control
  • Output Noise Floor: -162 dBm/Hz
  • Input IP3: +33 dBm
  • 3×3 mm QFN Plastic Package

The HMC500LP3(E) is a high dynamic range Vector Modulator RFIC which is targeted for RF predistortion and feed-forward cancellation circuits, as well as RF cancellation and beam forming amplitude/phase correction circuits. The I & Q ports of the HMC500LP3(E) can be used to continuously vary the phase and amplitude of RF signals by up to 360 degrees and 40 dB respectively, while supporting a 3 dB modulation bandwidth of 150 MHz. With an input IP3 of +33 dBm and input noise floor of -152 dBm/Hz (at -10 dB maximum gain setting), the input IP3/noise floor ratio is 185 dB.

APPLICATIONS

  • Wireless Infrastructure HPA & MCPA Error Correction
  • Pre-Distortion or Feed-Forward Linearization
  • PCS, GSM and W-CDMA Systems
  • Beam Forming or RF Cancellation Circuits

HMC500
HBT Vector Modulator SMT, 1.8 - 2.2 GHz
HMC500 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed