HMC490LP5E

PRODUCTION

Low Noise High IP3 Amplifier SMT, 12 - 16 GHz

Viewing:

Overview

  • Noise Figure: 2.5 dB
  • P1dB Output Power: +25 dBm
  • Gain: 23 dB
  • Output IP3: +34 dBm
  • Supply: +5V
  • 50 Ohm Matched Input/Output
  • 25 mm² Leadless QFN SMT Package

The HMC490LP5(E) is a high dynamic range GaAs PHEMT MMIC Low Noise Amplifier which operates between 12 and 16 GHz. The HMC490LP5(E) provides 23 dB of gain, 2.5 dB noise figure and an output IP3 of +34 dBm from a +5V supply voltage. This versatile amplifier combines excellent, stable +25 dBm P1dB output power with very low noise figure making it ideal for receive and transmit applications. The amplifier is packaged in a leadless 5x5 mm QFN surface mount package.

Applications

  • Point-to-Point Radios 
  • Point-to-Multi-Point Radios 
  • VSAT 
  • Military EW, ECM & C³I

HMC490LP5E
Low Noise High IP3 Amplifier SMT, 12 - 16 GHz
HMC490LP5_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC490LP5
HMC490LP5 Evaluation Board.

Latest Discussions

Recently Viewed