Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC465LP5

PRODUCTION

GaAs PHEMT MMIC Modulator Driver Amplifier, DC - 20 GHz

Viewing:

Overview

  • Gain: 15 dB
  • Output voltage to 10Vpk-pk
  • +24 dBm saturated output power
  • Supply voltage: +8V @160 mA
  • 50 ohm matched input/output
  • 32 lead 5x5 mm QFN package: 25 mm2

The HMC465LP5(E) is a GaAs MMIC PHEMT Distributed Driver Amplifier packaged in leadless 5x5 mm surface mount package which operate between DC and 20 GHz. The amplifier provides 15 dB of gain, 3 dB noise figure and +25 dBm of saturated output power while requiring only 160 mA from a +8V supply. Gain flatness is excellent at ±0.5 dB as well as ±4 deg deviation from linear phase from DC - 10 GHz making the HMC465LP5(E) ideal for OC192 fiber optic LN/MZ modulator driver amplifiers as well as test equipment applications. The HMC465LP5(E) amplifiers I/Os are internally matched to 50 Ohms.

Applications

  • OC192 LN/MZ modulator driver
  • Microwave radio andVSAT
  • Test instrumentation
  • Military EW, ECM & C³I

There is a newer version of this part available

ADL8100 RECOMMENDED FOR NEW DESIGNS

GaAs, pHEMT, MMIC, Low Noise Amplifier, 0.01 GHz to 20 GHz

HMC465LP5
GaAs PHEMT MMIC Modulator Driver Amplifier, DC - 20 GHz
HMC465LP5_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADL8100 RECOMMENDED FOR NEW DESIGNS GaAs, pHEMT, MMIC, Low Noise Amplifier, 0.01 GHz to 20 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC465LP5
HMC465LP5 Evaluation Board.

Latest Discussions

Recently Viewed