Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC462LP5

PRODUCTION

Wideband Low Noise Amplifier SMT, 2 - 20 GHz

Viewing:

Overview

  • Noise Figure: 2.5 dB @ 10 GHz
  • Gain: 13 dB
  • P1dB Output Power:
    +14.5 dBm @ 10 GHz
  • Self-Biased: +5V @ 66 mA
  • 50 Ohm Matched Input/Output
  • 25 mm² Leadless SMT Package

The HMC462LP5(E) is a GaAs MMIC PHEMT Low Noise Distributed Amplifier in leadless 5x5 mm surface mount package which operate between 2 and 20 GHz. The self-biased amplifier provides 13 dB of gain, 2.5 to 3.5 dB noise figure and +14.5 dBm of output power at 1 dB gain compression while requiring only 66 mA from a single +5V supply. Gain flatness is excellent from 6 - 18 GHz making the HMC462LP5(E) ideal for EW, ECM RADAR and test equipment applications. The wideband amplifier I/Os are internally matched to 50 Ohms and are internally DC blocked.

Applications

  • Telecom Infrastructure 
  • Microwave Radio & VSAT 
  • Military EW, ECM & C³I 
  • Test Instrumentation 
  • Fiber Optics

There is a newer version of this part available

ADL7078 RECOMMENDED FOR NEW DESIGNS

High Survivability, Low Noise Amplifier, 1 GHz to 20 GHz

HMC462LP5
Wideband Low Noise Amplifier SMT, 2 - 20 GHz
HMC462LP5_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADL7078 RECOMMENDED FOR NEW DESIGNS High Survivability, Low Noise Amplifier, 1 GHz to 20 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-HMC462LP5
HMC462LP5 Evaluation Board

Latest Discussions

Recently Viewed