Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC443

PRODUCTION

x4 Active Multiplier SMT, 9.8 - 11.2 GHz Fout

Viewing:

Overview

  • Output Power: +4 dBm
  • Sub-Harmonic Suppression: >25 dBc
  • SSB Phase Noise: -142 dBc/Hz
  • Single Supply: 5V@ 52 mA
  • 16 mm2 Leadless SMT Package

The HMC443LP4(E) is an active miniature x4 frequency multiplier utilizing InGaP GaAs HBT technology in 4x4 mm leadless surface mount package. Power output is +4 dBm typical from a 5V supply voltage and varies little vs. input power, temperature and supply voltage. Suppression of undesired fundamental and sub-harmonics is >25 dBc typical with respect to output signal level. The low additive SSB phase noise of -142 dBc/Hz at 100 kHz offset helps the user maintain good system noise performance. The HMC443LP4(E) is ideal for use in LO multiplier chains allowing reduced parts count vs. traditional approaches.

APPLICATIONS

  • Fiber Optic 
  • Point-to-Point Radios 
  • Military Radar

HMC443
x4 Active Multiplier SMT, 9.8 - 11.2 GHz Fout
HMC443 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed