Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC433

InGaP HBT Divide-by-4 SMT, DC - 8 GHz

Viewing:

Overview

  • Ultra Low SSB Phase Noise: -150 dBc/Hz
  • Single-Ended I/O’s
  • Output Power: -2 to -3.5 dBm
  • Single DC Supply: +3V @ 53 mA
  • 9 mm2 Ultra Small Package: SOT26

The HMC433(E) is a low noise Divide-by-4 Static Divider utilizing InGaP GaAs HBT technology in an ultra small surface mount SOT26 plastic package. This device operates from DC (with a square wave input) to 8 GHz input frequency with a single +3V DC supply. Single-ended inputs and outputs reduce component count and cost. The low additive SSB phase noise of -150 dBc/Hz at 100 kHz offset helps the user maintain good system noise performance.

APPLICATIONS

  • UNII, Point-to-Point & VSAT Radios
  • 802.11a & HiperLAN WLAN
  • Fiber Optic
  • Cellular/3G Infrastructure

HMC433
InGaP HBT Divide-by-4 SMT, DC - 8 GHz
HMC433 Functional Block Diagram
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
ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
DC1075B

Clock Divider/Sine Wave 50Ω to CMOS Level Converter

Product Details

Demonstration circuit 1075B is a divide by 2/4/8 clock divider for use with high speed ADCs. Each assembly includes a clock divider followed by a re-timing stage used to produce sharp clock edges. Functionally, the DC1075B receives a high frequency sine wave which is attenuated and routed into the clock divider. The output of the clock divider is then routed to a D flip flop re-timing stage. This D flip flop is clocked by the original high frequency sine wave. This is critical to ensure signal integrity. The output of this re-timing stage is a CMOS signal suitable to be a clock source for high speed ADCs.

This circuit also is a model for designs involving FPGAs which serve as clock dividers. Whenever this is done, a D flip flop re-timing stage is required to ensure a low jitter clock signal.

eval board
EVAL-HMC433

HMC433 Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC433

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

DC1075B
Clock Divider/Sine Wave 50Ω to CMOS Level Converter
DC1075B
EVAL-HMC433
HMC433 Evaluation Board
HMC433 Evaluation Board HMC433 Evaluation Board HMC433 Evaluation Board HMC433 Evaluation Board

Latest Discussions

Recently Viewed