Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC432

RECOMMENDED FOR NEW DESIGNS

InGaP HBT Divide-by-2 SMT, DC - 8 GHz

Viewing:

Overview

  • Ultra Low SSB Phase Noise: -148 dBc/Hz
  • Single-Ended I/O’s
  • Output Power: -3 to -9 dBm
  • Single DC Supply: +3V @ 42 mA
  • 9 mm² Ultra Small Package: SOT26
HMC432
InGaP HBT Divide-by-2 SMT, DC - 8 GHz
HMC432 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
DC1075B

Clock Divider/Sine Wave 50Ω to CMOS Level Converter

Product Details

Demonstration circuit 1075B is a divide by 2/4/8 clock divider for use with high speed ADCs. Each assembly includes a clock divider followed by a re-timing stage used to produce sharp clock edges. Functionally, the DC1075B receives a high frequency sine wave which is attenuated and routed into the clock divider. The output of the clock divider is then routed to a D flip flop re-timing stage. This D flip flop is clocked by the original high frequency sine wave. This is critical to ensure signal integrity. The output of this re-timing stage is a CMOS signal suitable to be a clock source for high speed ADCs.

This circuit also is a model for designs involving FPGAs which serve as clock dividers. Whenever this is done, a D flip flop re-timing stage is required to ensure a low jitter clock signal.

eval board
EVAL-HMC432

HMC432 Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC432.

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

DC1075B
Clock Divider/Sine Wave 50Ω to CMOS Level Converter
DC1075B
EVAL-HMC432
HMC432 Evaluation Board
HMC433 Evaluation Board HMC433 Evaluation Board HMC433 Evaluation Board HMC433 Evaluation Board

Latest Discussions

Recently Viewed