HMC416

RECOMMENDED FOR NEW DESIGNS

VCO SMT w/Buffer Amplifier, 2.75 - 3.0 GHz

Viewing:

Overview

  • Pout: +4.5 dBm
  • Phase Noise: -114 dBc/Hz @100 k Hz
  • No External Resonator Needed
  • Single Supply: 3V @ 37 mA
  • QFN Leadless SMT Package, 16 mm2

The HMC416LP4(E) is a GaAs InGaP Heterojunction Bipolar Transistor (HBT) MMIC VCO with integrated resonator, negative resistance device, varactor diode, and buffer amplifier. Covering 2.75 to 3.0 GHz, the VCO’s phase noise performance is excellent over temperature, shock, vibration and process due to the oscillator’s monolithic structure. Power output is 4.5 dBm typical from a single supply of 3V @ 37 mA. The voltage controlled oscillator is packaged in a low cost leadless QFN 4×4 mm surface mount package.

APPLICATIONS

  • Wireless Infrastructure
  • Industrial Controls
  • Test Equipment
  • Military

HMC416
VCO SMT w/Buffer Amplifier, 2.75 - 3.0 GHz
HMC416 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC416LP4
HMC416LP4 Evaluation Board
HMC384 Evaluation Board HMC384 Evaluation Board - Top View HMC384 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed