HMC391

RECOMMENDED FOR NEW DESIGNS

VCO SMT w/Buffer Amplifier, 3.9 - 4.45 GHz

Viewing:

Part Details

  • Pout: +5 dBm
  • Phase Noise: -106 dBc/Hz @100 KHz
  • No External Resonator Needed
  • Single Supply: +3V @ 30 mA
  • QFN Leadless SMT Package, 16 mm2
HMC391
VCO SMT w/Buffer Amplifier, 3.9 - 4.45 GHz
HMC391 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC391LP4
HMC391LP4 Evaluation Board
HMC384 Evaluation Board HMC384 Evaluation Board - Top View HMC384 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed