HMC384

RECOMMENDED FOR NEW DESIGNS

VCO SMT w/Buffer Amplifier, 2.05 - 2.25 GHz

Viewing:

Overview

  • Pout: +3.5 dBm
  • Phase Noise: -112 dBc/Hz @100 KHz
  • No External Resonator Needed
  • Single Supply: 3V @ 35 mA
  • QFN Leadless SMT Package, 16 mm2

The HMC384LP4(E) is a GaAs InGaP Heterojunction Bipolar Transistor (HBT) MMIC VCO with integrated resonator, negative resistance device, varactor diode, and buffer amplifier. The VCO’s phase noise performance is excellent over temperature, shock, vibration and process due to the oscillator’s monolithic structure. Power output is 3.5 dBm typical from a 3V supply voltage. The voltage controlled oscillator is packaged in a low cost leadless QFN 4x4 mm surface mount package.

APPLICATIONS

  • Wireless Infrastructure
  • Industrial Controls
  • Test Equipment
  • Military

HMC384
VCO SMT w/Buffer Amplifier, 2.05 - 2.25 GHz
HMC384 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Latest Discussions

Recently Viewed