HMC382

Obsolete

Low Noise Amplifier SMT, 1.7 - 2.2 GHz

Viewing:

Overview

  • Noise Figure: 1 dB
  • Output IP3: +30 dBm
  • Gain: 17 dB
  • Externally Adjustable Supply Current
  • Single Positive Supply: +5V
  • 50 Ohm Matched Input/Output

The HMC382LP3 & HMC382LP3E high dynamic range GaAs PHEMT MMIC Low Noise Amplifiers are ideal for GSM & CDMA cellular basestation front-end receivers operating between 1.7 and 2.2 GHz. This LNA has been optimized to provide 1.0 dB noise figure, 17 dB gain and +30 dBm output IP3 from a single supply of +5V. The HMC382LP3 & HMC382LP3E feature an externally adjustable supply current which allows the designer to tailor the linearity performance of the LNA for each application. For applications which require improved noise figure, please see the HMC618LP3(E).

Applications

  • Cellular/3G Infrastructure
  • Base Stations & Repeaters
  • CDMA, W-CDMA, & TD-SCDMA
  • GSM/GPRS & EDGE

HMC382
Low Noise Amplifier SMT, 1.7 - 2.2 GHz
hmc382lp3_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC375 Obsolete GaAs pHEMT MMIC Low Noise Amplifier, 1.7 - 2.2 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC382LP3
HMC382LP3 Evaluation Board

Latest Discussions

Recently Viewed