HMC374

Low Noise Amplifier SMT, 0.3 - 3.0 GHz

Viewing:

Overview

  • Single Supply: Vdd= +2.75 to +5.5V
  • Low Noise Figure: 1.5 dB
  • High Output IP3: +37 dBm
  • No External Matching Required

The HMC374(E) is a general purpose broad band Low Noise Amplifier (LNA) for use in the 0.3 - 3.0 GHz frequency range. The LNA provides 15 dB of gain and a 1.5 dB noise figure from a single positive supply of +2.75 to +5.5V. The low noise figure coupled with a high P1dB (22 dBm) and high OIP3 (37 dBm) make this part ideal for cellular applications. The compact LNA design utilizes on-chip matching for repeatable gain and noise figure performance. To minimize board area the design is offered in a low cost SOT26 package that occupies only 0.118” x 0.118”.

Applications

  • Cellular/PCS/3G 
  • WCS, MMDS & ISM 
  • Fixed Wireless & WLAN 
  • Private Land Mobile Radio

HMC374
Low Noise Amplifier SMT, 0.3 - 3.0 GHz
HMC374_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC374
HMC374 Evaluation Board.

Latest Discussions

Recently Viewed