Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC3653

RECOMMENDED FOR NEW DESIGNS

HBT Gain Block MMIC Amplifier, 7 - 15 GHz

Viewing:

Overview

  • High Output IP 3: +28 dBm
  • Single Positive Supply: +5V
  • Low Noise Figure: 4.0 dB
  • 12 Lead 3×3 mm SM T Package: 9mm2;

The HMC3653LP 3BE is a HBT Gain Block MMI C amplifier covering 7 GHz to 15 GHz and packaged in a 3x3 mm plastic QFN SM T package. This versatile amplifier can be used as a cascadable IF or RF gain stage in 50 Ohm applications. The HMC3653LP 3BE delivers 15 dB gain, and +15 dBm output P1dB with only 4 dB noise figure.

Applications

  • Point-to-Point Radios
  • Point-to-Multipoint Radios
  • VSAT
  • LO Driver for HMC Mixers
  • Military EW & ECM

HMC3653
HBT Gain Block MMIC Amplifier, 7 - 15 GHz
hmc3653lp3be_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC3653LP3B
HMC3653LP3B Evaluation Board

Latest Discussions

Recently Viewed