Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC362S8G

LAST TIME BUY

SMT GaAs HBT MMIC Divide-by-4, DC - 12 GHz

Viewing:

Overview

  • Ultra Low SSB Phase Noise: -149 dBc/Hz
  • Wide Bandwidth
  • Output Power: -6 dBm
  • Single DC Supply: +5V
  • S8G SMT Package

The HMC362S8G & HMC362S8GE are low noise Divide-by-4 Static Dividers with InGaP GaAs HBT technology in 8 lead surface mount plastic packages. This device operates from DC (with a square wave input) to 12 GHz input frequency with a single +5V DC supply. The low additive SSB phase noise of -149 dBc/Hz at 100 kHz offset helps the user maintain good system noise performance.

Applications

  • Satellite Communication Systems
  • Fiber Optic
  • Point-to-Point and Point-to-Multi-Point Radios
  • VSAT

HMC362S8G
SMT GaAs HBT MMIC Divide-by-4, DC - 12 GHz
HMC362S8G Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
eval board
EVAL-HMC362S8G

HMC362S8G Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC362S8G

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC362S8G
HMC362S8G Evaluation Board
HMC362 Evaluation Board HMC362 Evaluation Board - Top HMC362 Evaluation Board - Bottom View HMC362SG8 Evaluation Board

Latest Discussions

Recently Viewed