HMC358

RECOMMENDED FOR NEW DESIGNS

MMIC VCO SMT w/ Buffer Amp, 5.8 - 6.8 GHz

Viewing:

Part Details

  • Pout: +11 dBm
  • Phase Noise: -110 dBc/Hz @100 KHz
  • No External Resonator Needed
  • Single Supply: 3V @ 100 mA
  • 15 mm2 MSOP8G SMT Package
HMC358
MMIC VCO SMT w/ Buffer Amp, 5.8 - 6.8 GHz
HMC358 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Latest Discussions

Recently Viewed