HMC356

RECOMMENDED FOR NEW DESIGNS

Low Noise Amplifier SMT, 350 - 550 MHz

Viewing:

Overview

  • Noise Figure: ≤1 dB
  • Output IP3: +38 dBm
  • Gain: 17 dB
  • Very Stable Gain vs. Supply & Temp
  • Single Supply: +5V @ 104 mA
  • 50 Ohm Matched Output

The HMC356LP3(E) is a high dynamic range GaAs PHEMT MMIC Low Noise Amplifier is ideal for GSM & CDMA cellular basestation and Mobile Radio front-end receivers operating between 350 and 550 MHz. This LNA has been optimized to provide 1 dB noise figure, 17 dB gain and +38 dBm output IP3 from a single supply of +5V @ 104 mA. Input and output return losses are 15 dB typical, with the LNA requiring only four external components to optimize the RF input match, RF ground and DC bias.

Applications

  • GSM 450 & GSM 480
  • CDMA 450
  • Private Land Mobile Radio

HMC356
Low Noise Amplifier SMT, 350 - 550 MHz
hmc356lp3_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Latest Discussions

Recently Viewed