HMC346AMS8GE

PRODUCTION

GaAs MMIC SMT Voltage-Variable Attenuator, DC - 8 GHz

Viewing:

Part Details

  • Wide Bandwidth: DC - 8 GHz
  • Low Phase Shift vs. Attenuation
  • 32 dB Attenuation Range
HMC346AMS8GE
GaAs MMIC SMT Voltage-Variable Attenuator, DC - 8 GHz
hmc346ms8g_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC346AMS8G
HMC346AMS8G Evaluation Board

Latest Discussions

Recently Viewed