HMC344A

0.1 GHz to 8 GHz, GaAs, Nonreflective, SP4T Switch

Viewing:

Overview

  • Broadband frequency range: 0.1 GHz to 8 GHz
  • Nonreflective 50 Ω design
  • Low insertion loss: 1.7 dB at 6 GHz
  • High isolation: 36 dB at 6 GHz
  • High input linearity at 250 MHz to 8 GHz
    • P1dB: 28 dBm typical
    • IP3: 44 dBm typical
  • Integrated 2 to 4 line decoder
  • 16-lead, 3 mm × 3 mm LFCSP package
  • ESD HBM rating: 250 V (Class 1A)

HMC344A supports defense and aerospace applications (AQEC standard)

  • Download the HMC344ATCPZ-EP data sheet
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • Product change notification
  • Qualification data available on request

The HMC344ALP3E is a broadband, nonreflective, single-pole, four-throw (SP4T) switch manufactured using a gallium arsenide (GaAs) metal semiconductor field effect transistor (MESFET) process. This switch offers high isolation, low insertion loss, and on-chip termination of the isolated ports.

The switch operates with a negative supply voltage (VEE) range of −5 V to −3 V and requires two negative logic control voltages.

The HMC344ALP3E includes an on-chip, binary two-line to four-line decoder that provides logic control from two logic input lines.

The HMC344ALP3E comes in a 3 mm × 3 mm, 16-lead LFCSP package and operates from a 0.1 GHz to 8 GHz frequency range.

Applications

  • Broadband telecommunications systems
  • Fiber optics
  • Switched filter banks
  • Wireless Infrastructure below 8 GHz

HMC344A

0.1 GHz to 8 GHz, GaAs, Nonreflective, SP4T Switch

HMC344ALP3E Functional Block Diagram HMC344ALP3E Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5040 RECOMMENDED FOR NEW DESIGNS High Isolation, Silicon SP4T, Nonreflective Switch, 9 kHz to 12.0 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC344A
HMC344A Evaluation Board

Latest Discussions

Recently Viewed