HMC305S

RECOMMENDED FOR NEW DESIGNS

Glitch Free 0.5 dB 5-Bit Serial Control Silicon Digital Attenuator, 0.4 - 7.0 GHz

Viewing:

Overview

  • Glitch Free State Transitions
  • 0.5 dB LSB Steps to 15.5 dB
  • TTL/CMOS Compatible Serial Data Interface
  • SPI Compatible Serial Output
  • Excellent Attenuation Accuracy: ± 0.25 dB Typical Bit Error
  • Single + 3.3V to 5V Supply
  • ESD rating: Class 2 (2kV HBM)
  • Drop-in Replacement for HMC305ALP4E

The HMC305SLP4E is a broadband 5-bit positive control Silicon IC digital attenuator with CMOS compatible serial-to-parallel driver package in a leadless QFN 4x4 mm SMT package. Covering 0.4 to 6 GHz, the insertion loss is typically less than 1.6 dB. The attenuator bit values are 0.5 (LSB), 1, 2, 4, and 8 dB for a total attenuation of 15.5 dB. Attenuation accuracy is excellent at ±0.25 dB typical with an IIP3 of up to +52 dBm. Five bit serial control words are used to select each attenuation state. A single Vcc bias of +3.3V to +5V is required.

The HMC305S(E) is a replacement for the HMC305A(E), HMC305B(E) and HMC305(E).

Applications

  • Cellular Infrastructure
  • Wireless Infrastructure
  • Microwave Radio & VSAT
  • Test Instrumentation

HMC305S
Glitch Free 0.5 dB 5-Bit Serial Control Silicon Digital Attenuator, 0.4 - 7.0 GHz
HMC305S Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

IBIS Model 1

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC305S
HMC305S Evaluation Board

Latest Discussions

Recently Viewed