HMC252A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC SP6T Non-Reflective Switch, DC - 3 GHz

Viewing:

Overview

  • Low insertion loss (2 GHz): 1.0 dB
  • Single positive supply: VDD = +3V to +5V
  • Integrated 3:6 TTL decoder
  • 24 lead QSOP package

The HMC252AQS24E is low-cost non-reflective SP6T switches in 24-lead QSOP packages featuring wideband operation from DC to 3.0 GHz. The switch offers a single positive bias and true TTL/CMOS compatibility. A 3:6 decoder is integrated on the switch requiring only 3 control lines and a positive bias to select each path. The HMC252AQS24E SP6T replaces multiple configurations of SP4T and SPDT MMIC switches and logic drivers.

Applications

  • Base station
  • CATV / DBS
  • MMDS and wireless LAN
  • Test equipment

HMC252A
GaAs MMIC SP6T Non-Reflective Switch, DC - 3 GHz
HMC252A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC252A
HMC252A Evaluation Board

Latest Discussions

Recently Viewed