HMC219B

RECOMMENDED FOR NEW DESIGNS

2.5 GHz to 7.0 GHz GaAs, MMIC Fundamental Mixer

Viewing:

Overview

  • Conversion loss: 9 dB typical
  • LO to RF isolation: 40 dB typical
  • LO to IF isolation: 35 dB typical
  • RF to IF isolation: 22 dB typical
  • Input IP3: 18 dBm typical
  • Input P1dB: 11 dBm typical
  • Input IP2: 55 dBm typical
  • Passive double balanced topology
  • 8-lead, 3 mm × 3 mm, MINI_SO_EP

The HMC219B is an ultraminiature, general-purpose, double balanced mixer in an 8-lead plastic surface mini small outline package with exposed pad (MINI_SO_EP). This passive monolithic microwave integrated circuit (MMIC) mixer is fabricated in a gallium arsenide (GaAs) metal semiconductor field effect transistor (MESFET) process and requires no external components or matching circuitry. The device can be used as an upconverter, downconverter, biphase demodulator, or phase comparator from 2.5 GHz to 7.0 GHz.

The HMC219B provides excellent local oscillator (LO) to radio frequency (RF) isolation and LO to intermediate frequency (IF) isolation due to optimized balun structures. The RoHS compliant HMC219B eliminates the need for wire bonding and is compatible with high volume surface-mount manufacturing techniques. The consistent MMIC performance improves system operation and assures regulatory compliance with HiperLAN, U-NII, and ISM.

Applications

  • Microwave radios
  • High performance radio local area network (HiperLAN) and unlicensed national information infrastructure (U-NII)
  • Industrial, scientific, and medical (ISM)

HMC219B
2.5 GHz to 7.0 GHz GaAs, MMIC Fundamental Mixer
HMC219B Functional Block Diagram HMC219B Pin Configuration HMC219B Circuit Diagram
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC219B
HMC219B Evaluation Board
EV-1HMC219BM58GEANGLE-web EV-1HMC219BM58GEBOTTOM-web EV-1HMC219BM58GETOP-web

Latest Discussions

Recently Viewed