HMC129ALC4

4 GHz to 8 GHz GaAs MMIC Double-Balanced Mixer

Viewing:

Overview

  • Conversion loss: 7 dB
  • LO to RF and IF isolation: 40 dB
  • Input IP3: 17 dBm
  • RoHS compliant, 24-terminal, 4 mm × 4 mm LCC package

The HMC129ALC4 is a general-purpose, double-balanced monolithic microwave integrated circuit (MMIC) mixer housed in a leadless Pb-free, RoHS compliant LCC package, that can be used as an upconverter or downconverter in the 4 GHz to 8 GHz band. The HMC129ALC4 is ideally suited for applications where small size, no dc bias, and consistent IC performance are required. This mixer can operate over a wide LO drive input of 9 dBm to 18 dBm. It performs equally well as a biphase modulator or demodulator. The HMC129ALC4 eliminates the need for wire bonding, allowing use of surface-mount manufacturing techniques.

Applications

  • Microwave and very small aperture terminal (VSAT) radios
  • Test equipment
  • Military electronic warfare (EW); electronic countermeasure
    (ECM); and command, control, communications and
    intelligence (C3I)

HMC129ALC4
4 GHz to 8 GHz GaAs MMIC Double-Balanced Mixer
HMC129ALC4 Functional Block Diagram HMC129ALC4 Pin Configuration HMC129ALC4 Circuit Diagram
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC129ALC4

HMC129ALC4 Evaluation Board

Product Details

EV1HMC129ALC4 is a fully populated, 4-layer Rogers 4350 and FR4 based evaluation board.


Use RF circuit design techniques for the circuit board used in the application. Ensure that signal lines have 50 Ω impedance, and connect the package ground leads and the exposed pad directly to the ground plane. Use a sufficient number of via holes to connect the top and bottom ground planes. The evaluation circuit board is available from Analog Devices, Inc.

EVAL-HMC129ALC4
HMC129ALC4 Evaluation Board

Latest Discussions

No discussions on HMC129ALC4 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed