Overview
Product Details
EV1HMC129ALC4 is a fully populated, 4-layer Rogers 4350 and FR4 based evaluation board.
Use RF circuit design techniques for the circuit board used in the application. Ensure that signal lines have 50 Ω impedance, and connect the package ground leads and the exposed pad directly to the ground plane. Use a sufficient number of via holes to connect the top and bottom ground planes. The evaluation circuit board is available from Analog Devices, Inc.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
HMC129ALC4 Gerber Files12/14/2017ZIP58 K